STSAFE-L010
Active
Education Education Design Win
Authentication & Brand protection secure solution

Download datasheet Order Direct

Product overview

Key Benefits

Authentication

Distinguish genuine products from third-party alternatives or clones and counterfeits

Simple & tiny

Designed for consumables, batteries and peripherals

Personalization

Customer-specific secrets loaded at ST manufacturing to secure and ease device configuration

Description

The STSAFE-L010 system-on-chip is a secure element providing authentication and data management services to a local host.

The primary function of the STSAFE-L010 is to allow the peripheral or consumable to which it is attached to be authenticated by a host for the latter to discriminate between wanted and unwanted peripheral or consumable.

The STSAFE-L010 authentication is performed by generating a digital signature over a challenge sent by the host (traceability data or zone data can be added to the challenge to authenticate it). It uses an Ed25519 signature private key that is unique for each chip and loaded at ST secure personalization center.

On top of authentication, STSAFE-L010 comes with a unique ID and offers a usage monitoring service with decrement-only counters.

A 32 Kbytes nonvolatile memory can be configured in memory zones with different access rights, so that a given zone can always be read but not modified, like manufacturing data, or can freely be modified during the life of the product, to track the way it is used for instance.

  • All features

      • Authentication of consumables and peripherals
      • Usage monitoring with secure counters
      • Nonvolatile memory zones with user-defined access rights
    • Security features
      • Secure system solution
        • Secure MCU
        • Secure STSAFE-L010 operating system for authentication and data management
        • Unique serial number on each die
        • Monitoring of environmental parameters
        • Protection mechanism against faults
        • Protection against side-channel attacks
      • Advanced asymmetric cryptography
        • Advanced asymmetric cryptography relying on ECC with 256 bits key length (Edwards curves Ed25519)
    • Hardware features
      • 32 Kbytes of secure nonvolatile memory
        • Flash memory
        • 10 years data retention at 25°C
        • 100 000 erase/program cycles endurance at 25°C
      • Supply voltage
        • 1.62 V to 5.5 V
      • Operating temperature:
        • −25°C to 85°C
    • Protocol
      • ST1Wire communication interface on one I/O
        • Up to 100 kbps communication speed
      • I²C communication interface
        • Up to 100 kHz communication speed
        • 7-bit addressing mode
    • Packages
      • ECOPACK-compliant UFDFPN 8-lead ultrathin profile fine pitch dual flat packages
      • X2F-PSON6 package (under commercial conditions)
      • XDFN3 package for direct contact (under commercial conditions)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSAFE-L010

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
STSAFL010DFSPL01
Active
UFDFPN 8 2x3x0.6 N/A
STSAFL010DFSPL02
Active
UFDFPN 8 2x3x0.6 N/A

STSAFL010DFSPL01

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

Marketing Status

Active

Package

UFDFPN 8 2x3x0.6

RoHS Compliance Grade

N/A

STSAFL010DFSPL02

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

Marketing Status

Active

Package

UFDFPN 8 2x3x0.6

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSAFL010DFSPL02

Distributor availability of STSAFL010DFSPL02

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STSAFL010DFSPL01

Distributor availability of STSAFL010DFSPL01

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSAFL010DFSPL02 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSAFL010DFSPL02

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STSAFL010DFSPL01 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSAFL010DFSPL01

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Authentication solution for consumables & peripherals