Discover how the Page EEPROM is changing data storage
Discover how the Page EEPROM is changing data storage
The Page EEPROM memory family has been specifically designed for ultra-low power embedded systems that typically require an external memory for firmware management and data logging. As an extension of the ST standard EEPROM portfolio, the Page EEPROM offers densities from 8 to 32 Mbits and comes in various packages.
Benefits
Key features
- Write byte flexibility and page up to 512 bytes
- 1,6 V to 3,6 V on full temperature range -40 °C to 85 °C
- Buffer load mode for fast programming
- Instruction set compatible with EEPROM and Serial Flash
- 32-Mbit (4 Mbytes) SPI Page EEPROM
- 0.5 mA for 10 MHz read
- Fast page write time (2.5 ms) erase time (1.1 ms) program time (1.2 ms)
- Error Correction Code and 100-year data retention
- 10-year longevity commitment
- Endurance: 500K write cycles per page
Application examples
Choose your Page EEPROM
M95P32-I
32-Mbit Serial SPI
-40 °C to +85 °C, available in SO-8, DFN8 , WLCSP8 package
M95P16-I
16-Mbit Serial SPI
-40 °C to +85 °C, available in SO-8, WLCSP8 package
M95P08-I
8 Mbit Serial SPI
-40 °C to +85 °C, available in SO-8, DFN8 package
Get started
Standard SPI page EEPROM memory expansion board
Standard SPI page EEPROM memory expansion board
Design your new applications with the X-NUCLEO-PGEEZ1 expansion board with M95P32 SPI Page EEPROM. The expansion board can be plugged on top of STM32 Nucleo boards (via ZIO and Arduino® UNO R3 connectors)