GPIO structure
- Output driver
- Input buffer
- Pull-up and pull-down
- Electrostatic discharge (ESD) protection
- Input hysteresis
- Level shifter
- Control logic.
For more details, refer to the specific STM32 device datasheet on the section I/O port characteristics and also to the corresponding STM32 reference manual on the section General purpose I/O (GPIO) for software configuration and selection.
The example below keeps the same selected IO/Pin as in Basic structure of an IBIS file. The pin is H14 port PG8. This pin belongs to the family "io8p_arsudq_ft" of IO buffer.
In Table 2 I/Os in/output buffer for "io8p_arsudq_ft" selector, the pin H14 with the selected GPIO configurations is highlighted in different colors as per the table footnote legend.
| IO model name selection (io8p_ar3wsudq_ft) | I/O parameters | ||
|---|---|---|---|
| Voltage range | Buffer speed | Pull up/Pull down | |
| io8p001_ar3wsudq_ft_pd3_lv2 "SPEED00 1P8V, PD=40kOhm" |
1.7 V to 2.7 V2 |
Low speed1 | Pull down 40 K3 |
| io8p00_ar3wsudq_ft_pu_lv "SPEED00 1P8V, PU=40kOhm" | Pull up 40 K | ||
| io8p00_ar3wsudq_ft_lv "SPEED00 1P8V" | Disabled | ||
| io8p01_ar3wsudq_ft_pd_lv "SPEED01 1P8V, PD=40kOhm" |
1.7 V to 2.7 V |
Medium speed | Pull down 40 K |
| io8p01_ar3wsudq_ft_pu_lv "SPEED01 1P8V, PU=40kOhm" | Pull up 40 K | ||
| io8p01_ar3wsudq_ft_lv "SPEED01 1P8V" | Disabled | ||
| io8p10_ar3wsudq_ft_pd_lv "SPEED10 1P8V, PD=40kOhm" |
1.7 V to 2.7 V |
Fast speed | Pull down 40 K |
| io8p10_ar3wsudq_ft_pu_lv "SPEED10 1P8V, PU=40kOhm" | Pull up 40 K | ||
| io8p10_ar3wsudq_ft_lv "SPEED10 1P8V" | Disabled | ||
| io8p11_ar3wsudq_ft_pd_lv "SPEED11 1P8V, PD=40kOhm" |
1.7 V to 2.7 V |
High speed | Pull down 40 K |
| io8p11_ar3wsudq_ft_pu_lv "SPEED11 1P8V, PU=40kOhm" | Pull up 40 K | ||
| io8p11_ar3wsudq_ft_lv "SPEED11 1P8V" | Disabled | ||
| io8p00_ar3wsudq_ft_pd "SPEED00, PD=40kOhm" |
2.7 V to 3.6 V |
Low speed | Pull down 40 K |
| io8p00_ar3wsudq_ft_pu "SPEED00, PU=40kOhm" | Pull up 40 K | ||
| io8p00_ar3wsudq_ft "SPEED00" | Disabled | ||
| io8p01_ar3wsudq_ft_pd "SPEED01, PD=40kOhm" |
2.7 V to 3.6 V |
Medium speed | Pull down 40 K |
| io8p01_ar3wsudq_ft_pu "SPEED01, PU=40kOhm" | Pull up 40 K | ||
| io8p01_ar3wsudq_ft "SPEED01" | Disabled | ||
| io8p10_ar3wsudq_ft_pd "SPEED10, PD=40kOhm" |
2.7 V to 3.6 V |
Fast speed | Pull down 40 K |
| io8p10_ar3wsudq_ft_pu "SPEED10, PU=40kOhm" | Pull up 40 K | ||
| io8p10_ar3wsudq_ft "SPEED10" | Disabled | ||
| io8p11_ar3wsudq_ft_pd "SPEED11, PD=40kOhm" |
2.7 V to 3.6 V |
High speed | Pull down 40 K |
| io8p11_ar3wsudq_ft_pu "SPEED11, PU=40kOhm" | Pull up 40 K | ||
| io8p11_ar3wsudq_ft "SPEED11" | Disabled | ||