Engineered for automotive smart driving
Engineered for automotive smart driving
The L9026 is a powerful, versatile eight-channel switch designed for automotive applications. Combining two fixed high-side drivers and six configurable high-side/low-side drivers, the L9026 can handle resistive, inductive, and capacitive loads. This renders it suitable for a wide range of automotive systems, including lighting control, relay management, and other critical power applications.
Packaging options
L9026 in VFQFPN32 package
This compact package is ideal for space-constrained applications, minimizing the footprint and perfect for high-density designs.
L9026 in HTSSOP24 package
This package offers a balance between cost-effectiveness and performance, making it a versatile choice for various automotive systems.
Ecosystem for performance evaluation
STEVAL-L9026 evaluation board
STEVAL-L9026 designed for use with the L9026 in the VFQFPN32 package, this board provides a comprehensive environment to test and develop automotive LED/relay control.
EVAL-L9026-YO evaluation board
EVAL-L9026-YO tailored for the L9026 in the HTSSOP24 package, this board enables developers to explore the capabilities of the L9026 smart power IC in automotive systems, including SPI control and diagnostics.