Product overview
Description
STSW-STM32080 package contains all binaries and source code for DfuSe USB device firmware upgrade (DFU) software, including the demonstration, debugging GUIs and protocol layers. It includes the DFU driver compatible with the latest Microsoft®OS.DfuSe utility can be used to interact with the STM32 system memory bootloader or any In-Application Programming (IAP) firmware, running from the user Flash, thus allowing internal memories programming through USB.
All source files for Microsoft®Visual Studio 2012 are provided as well, to allow the customization of the default GUI interface.
-
All features
- DfuSE USB Programming
- Command line version
- All binaries and sources provided