The STUSB4531 is a standalone USB Power Delivery sink controller that simplifies USB-C® charging and data ports in portable consumer, industrial and IoT devices. It autonomously negotiates power contracts - even from a dead battery - and offers an innovative hybrid mode that lets an MCU add advanced USB‑C and accessory features without implementing the full USB‑PD stack. Certified to the latest USB‑C / USB PD revisions and IEC 62680‑1‑3 / 62680‑1‑2:2024, it also helps address EU common‑charger requirements.
Why use a common charging port for battery powered devices?
Use cases and application examples
Discover the STUSB4531 hybrid mode
The STUSB4531 combines standalone operation with an optional hybrid mode:
- Autorun mode
- Handles power negotiation with the source
- Dynamically supervises VBUS
- Manages faults and automatic restart, including dead‑battery start‑up
- Hybrid mode
- Runs a hardwired, certified USB‑PD stack inside the device
- Notifies the MCU by interrupt for advanced PD requests
- Lets the MCU provide high‑level responses while STUSB4531 manages protocol exchanges
This drastically reduces USB‑PD firmware complexity, while keeping designs flexible and evolutive, including the possibility to implement EPR applications (up to 240 W) with external high‑voltage protection and MCU control.
Smarter USB-C Power Delivery design with STUSB4531
Smarter USB-C Power Delivery design with STUSB4531
Explore how the STUSB4531 standalone USB‑C®/USB Power Delivery controller simplifies design, cuts firmware effort, and boosts reliability in a wide range of consumer and industrial applications.
Key features and benefits
- Certified with the latest USB-C/PD revision
Ensures high interoperability with USB-C and USB PD devices, while meeting essential EU regulatory requirements for the European market.
- Advanced power negotiation (Autorun)
Automatically selects the optimal power profile from the source, including AVS PDO supported by the latest USB PD 3.2 specifications. Autorun mode enables ultra-fast negotiation of maximum power - even from a dead battery - without external software or system boot.
- Active / dynamic VBUS monitoring
Continuously adjusts voltage monitoring based on the negotiated power profile. Automated fault management and restart functions provide maximum protection and a seamless user experience.
- Innovative hybrid architecture
Enables implementation of advanced features with minimal software effort, eliminating the need for deep technical knowledge of USB-C, USB PD, or cable standards.
- Compact package options
Available in small QFN-16 (3 x 3 mm) and CSP-16 (2.3 x 2.3 mm) packages, saving valuable PCB space for slimmer device designs.