Combining high performance with silent operation for an enhanced user experience
ST introduces the new VIPerGaN flyback converter series featuring a proprietary technique that enables silent operation across all load levels. Designed for compact, high-efficiency USB-PD chargers, fast battery chargers, and auxiliary power supplies, these devices leverage GaN technology to deliver higher performance and an improved user experience while eliminating audible noise. The VIPerGaN50W, VIPerGaN65W, VIPerGaN100W, and VIPerGaN100WB converters integrate a 700 V GaN power transistor and a quasi-resonant PWM control IC in a single QFN 5 × 6 package, enabling efficient output power of up to 100 W.
VIPERGAN100W
75 W advanced quasi-resonant offline high-voltage converter with 700 V E-mode GaN HEMT. It supports a wide input voltage range and delivers up to 100 W, while maintaining low standby power below 30 mW.
VIPERGAN100WB
75 W advanced quasi-resonant offline high-voltage converter with 700 V E-mode GaN HEMT. It supports a wide input voltage range and delivers up to 100 W, with transient peak power management capability.
VIPERGAN65W
65 W advanced quasi-resonant offline high-voltage converter with 700 V E-mode GaN HEMT. It supports a wide input voltage range and delivers up to 85W, while maintaining low standby power below 30mW.
VIPERGAN50W
50 W advanced quasi-resonant offline high-voltage converter with 700 V E-mode GaN HEMT. It supports a wide input voltage range and delivers up to 75W, while maintaining low standby power below 30mW.
Designed for a wide range of applications
Key features
- Quasi-resonant flyback controller
- 700 V e-mode power GaN transistor
- Multimode operation
- Embedded sense FET and HV start-up
- < 30mW standby power consumption
- 240 kHz max operational frequency
- Frequency jitter for EMI suppression
- Valley sync adjustment
- Feedforward compensation
- Compact QFN 5x6 packaging
Start your design
EVLVIPGAN100WP
100 W USB-C PD 3.0 adapter reference design based on the VIPERGAN100W. Supports wide input voltage range, providing up to five PDOs, >92% peak efficiency, and isolated flyback control with PFC.
EVLVIPGAN50WF
15 V / 50 W reference design based on VIPERGAN50W. A comprehensive solution for designing and developing secondary-side synchronous (SSR) isolated flyback converter for general-purpose offline power applications.
EVLVIPGAN65WF
24 V / 65 W reference design based on VIPERGAN65W. A comprehensive solution for designing and developing secondary-side synchronous (SSR) isolated quasi-resonant (QR) flyback converter.
eDesignSuite: the smart design tool
eDesignSuite: the smart design tool
Our online Power Management Design Center enables engineers to rapidly design and optimize switch-mode power converters across multiple topologies and configurations. It supports applications including power supplies, LED lighting, and battery chargers, accelerating the engineering workflow with advanced simulation, calculation, and configuration tools.
Enabling more flexible design processes and a wide range of solutions across the VIPerGaN family
Enabling more flexible design processes and a wide range of solutions across the VIPerGaN family
Discover the latest advances in the new generation of VIPerGaN devices and see how GaN enables higher power density with improved efficiency for demanding applications.