STPRDC02A
Active
Design Win
High-voltage full-bridge driver with high impedance management and ZVD output

Download databrief

Product overview

Description

The STPRDC02A is a 60 V, high-voltage, full-bridge MOSFET driver IC that can drive two independent half-bridges. It provides four high-current gate driver outputs, each capable of driving one or more N-channel power MOSFETS.

The device is configurable and optimizes the driving scheme of the STBuck topology to improve power density.

The zero voltage detection output allows to optimize STC application and to compensate for component tolerances improving the overall cost of the application.

Two PWM inputs control the two half-bridge sections independently. EN pin low, forces all the gate drives low regardless of the PWMs, thus implementing a HiZ.

The STPRDC02A is available in VFQFPN, 4x4 mm package with exposed pad.

  • All features

    • 60V full-bridge driver for N-channel MOSFETS
    • Adjustable deadtime control
    • High impedance management for STBuck applications
    • Zero voltage detection output
    • 2 A sink/source current
    • Enable input
    • VFQFPN, 4x4 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPRDC02A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPRDC02ATR
Active
VFQFPN 25L 4X4X1 0.4 PITCH Industrial Ecopack2 - -

STPRDC02ATR

Package:

VFQFPN 25L 4X4X1 0.4 PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 25L 4X4X1 0.4 PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STPRDC02ATR

Distributor availability of STPRDC02ATR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPRDC02ATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPRDC02ATR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors