Partners
Communities
Media Center
Investor Relations
Events
Innovation & Technology
Sustainability
Customer Satisfaction
Careers at ST
Procurement
ST offers the widest range of MEMS and sensors covering a full spectrum of applications from low-power devices for IoT and battery-operated applications to high-end devices for accurate navigation and positioning, Industry 4.0, augmented virtual reality components and smartphones.
For Industry 4.0, ST provides a complete range of products suitable to be applied in early failure detection and predictive maintenance systems where vibration, temperature, pressure, sound and acoustics analysis are needed.
The benefit of our 10 years longevity program is also available for Automotive- and Industrial-grade devices as well for fitness and medical applications.
Advanced power-saving features that make them the ideal choice for ultra-low-power applications.
Include digital accelerometers with low and high g full scale, and digital 3-axis gyroscopes.
Include embedded self-test and smart power functionalities to minimize current consumption.
A planar capacitance technology that integrates humidity & temp. sensors in the sensing element.
Offer more compact, robust, and easy-to-assemble solutions compared to discrete MEMS products.
For all audio applications where small size, high sound quality, reliability & affordability are required.
Innovative MEMS techno to provide extremely high pressure resolution, in ultra-compact & thin packages.
Use in a wide range of applications: industrial, consumer, medical and computer market segments.
FlightSense technology can be used in a host of application areas where accurate ranging is required.
LPS33HW tiny MEMS pressure sensor
10-bar water-resistant barometer
LSM303AH smart MEMS sensors with on-board pedometer
Extend battery life of devices hosting always-on activity-tracking apps
Ultra-low-power 6-Axis MEMS sensor modules for “always-on” motion-sensing
LSM6DSL and LSM6DSM combine OIS and motion-tracking
All rights reserved © 2018 STMicroelectronics
Terms of use |
Sales Terms & Conditions |
Privacy Policy |
Contacts