ST’s portfolio of interfaces includes standard interfaces (such as RS-232, RS-422, RS-423, RS-485, LVDS, and USB), I/O expanders, level translators and application-specific interfaces for smart cards and Ethernet.

RS232



Transceivers with auto-power-down, standby functions and high ESD protections.



View products

RS485



Low-power, high speed transceivers with high protection level from 16 up to 256 nodes.

View products

USB



Products designed for USB data (transceivers) and/or power delivery applications (battery chargers and charger detection).

View products

Smartcard Interfaces



Asynchronous 1.8V, 3V and 5V smartcards interfaces.



View products

I/O Expanders & Level translators



I/O expanders, Interface between multi-voltage chipsets and system I/Os.




View products

Power Line Transceivers



Come with an extensive toolbox that includes evaluation boards, software and certified protocol stacks, providing designers with a comprehensive development environment.

View products

Darlington Arrays



High-voltage, high-current switch arrays containing multiple open-collector Darlington pairs or multiple Darlington transistors.



View products

×