Company
ST Home | Application Specific for Audio

Application Specific for Audio

ST is the worldwide leader in high performance audio solutions, providing a wide portfolio of digital, analog and mixed-signal integrated circuits. Thanks to an unrivalled combination of silicon and system expertise, IP portfolio and strategic partners, ST brings to the market an outstanding variety of products for the next generation of audio devices.

With a second audio revolution taking place, two channels are no longer enough to satisfy the demand of customers looking for the ultimate audio experience. The required power is growing fast, and there is a new necessity to accommodate multiple sources -- FM radio, CD/DVD, Flash memory cards, MP3/WMA or others. In addition to a general increase in audio quality expectations, a new challenge -- providing quality wireless audio -- has emerged.

Application Specific for Audio
 
 
Application Specific for Audio Families
Audio Decoders Audio Power Amplifiers
  AC3 Decoders   Bash
  MP3 Decoders   Class AB <5V
Audio Processor ICs - Analog   Class AB >5V
  Audio Processor with Equalizer   Class D <5V
  Audio Processor with Surround   Class D >5V
  Audio Processor with Voice Canceller   Digital Audio Amplifiers
  General Purpose Audio Processors - Analog   Digital Audio Drivers
  Low-Voltage   Microphone Preamplifiers
  Multi-Channel    
Audio Processor ICs - Digital Sound Terminal
  Audio Codecs   Sound Terminal <5V
  Audio Codec Interfaces   Sound Terminal >5V
       
Product Evaluation Boards for Audio  
       
 
Product News
Press Announcement December 03, 2008:
Combined Analog Switch and Audio Amplifier IC from STMicroelectronics Unlocks Space and Cost Savings for Feature Phones and Media Players
Press Announcement, February 12, 2008:
Flip-chip stereo headset amplifier from STMicroelectronics brings premium handhelds closer to audio nirvana
Press Announcement, January 30, 2008:
STw5210 STMicroelectronics introduces World's First 24-bit audio DAC with Playback Time Extender technology for mobile music applications
Press Announcement January 17, 2008:
STMicroelectronics Introduces 24-bit Hi-Fi Audio-Quality DAC for Mobile Music Applications
Press Announcement January 9, 2008:
High-Quality PWM Digital Power Amplifier from STMicroelectronics Adds 100W per Channel Capability to Full Flexible Amplification (FFX) Family
Press Announcement January 8, 2008:
STMicroelectronics Adds Audio Processor with Highly-Efficient Audio Codec to All-Digital Sound Terminal™ Family
Press Announcement June 04, 2007:
Stereo Power Amplifier Chip from STMicroelectronics Creates Impressive 3D Audio Effects for Mobile Phone Platforms
 
Related Information
The TAA611 has been created in our laboratories
1969-2004
: 35 years of life for the first Power IC ever produced in the World.