BlueNRG-MS

NRND
Design Win

Bluetooth Low Energy Network Processor supporting Bluetooth 4.2 core specification

Download datasheet

Product overview

Description

The BlueNRG-MS is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.2. The BlueNRG-MS supports multiple roles simultaneously and can act at the same time as Bluetooth smart sensor and hub device.

The Bluetooth Low Energy stack runs on the embedded ARM Cortex-M0 core. The stack is stored on the on-chip non-volatile Flash memory and can be easily upgraded via SPI.

The device comes pre-programmed with a production-ready stack image(Its version could change at any time without notice). A different or more up-to-date stack image can be downloaded from the ST website and programmed on the device through the ST provided software tools.

The BlueNRG-MS allows applications to meet the tight advisable peak current requirements imposed by standard coin cell batteries.

The maximum peak current is only 10 mA at 1 dBm output power. Ultra low-power sleep modes and very short transition times between operating modes allow very low average current consumption, resulting in longer battery life.

The BlueNRG-MS offers the option of interfacing with external microcontrollers via SPI transport layer.

  • All features

    • Bluetooth specification v4.2 compliant master and slave single-mode Bluetooth low energy network processor
    • Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL,RF-PHY
    • Bluetooth low energy profiles provided separately
    • Operating supply voltage: from 1.7 to 3.6 V
    • 8.2 mA maximum TX current(@0 dBm, 3.0 V)
    • Down to 1.7 μA current consumption with active BLE stack
    • Integrated linear regulator and DC-DC step-down converter
    • Up to +8 dBm available output power(at antenna connector)
    • Excellent RF link budget(up to 96 dB)
    • Accurate RSSI to allow power control
    • Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
    • Full link controller and host security
    • High performance, ultra-low power Cortex-M0 32-bit based architecture core
    • Upgradable BLE stack(stored in embedded Flash memory, via SPI)
    • AES security co-processor
    • Low power modes
    • 16 or 32 MHz crystal oscillator
    • 12 MHz ring oscillator
    • 32 kHz crystal oscillator
    • 32 kHz ring oscillator
    • Battery voltage monitor
    • Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
    • Available in QFN32 (5x5 mm) and WLCSP34 (2.66x2.56 mm) packages
    • Operating temperature range: -40 °C to 85 °C

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - BlueNRG-MS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BLUENRG-MSCSP
NRND
WLCSP MSL1 Industrial N/A - -
BLUENRG-MSQTR
NRND
VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P Industrial Ecopack3 - -

BLUENRG-MSCSP

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-MSQTR

Package:

VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BLUENRG-MSQTR
Available at distributors

Distributor availability of BLUENRG-MSQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-MSCSP
Available at distributors

Distributor availability of BLUENRG-MSCSP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BLUENRG-MSQTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-MSQTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-MSCSP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-MSCSP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors