Save to myST

Airbag system

As concern and legislation for driver and passenger safety continues to increase, airbags have become a standard feature in motor vehicles from small city cars to luxury SUVs.

A range of scalable solutions

Automakers need  a range of scalable solutions that are feature- and cost-optimized – yet meet the highest reliability standards – for the different models in their range - from entry-level  vehicles to extremely complex solutions, with an increasing number of squib ICs (for airbag deployment) and acceleration satellite sensors (intelligent crash sensors),  to provide extensive  features for Premium vehicles.

Our offer that includes SPC5 32-bit automotive microcontrollers, power supply modules, efficient boost and buck converters, and accurate ADC voltage references. We also have  squib drivers with relative diagnostics and programmable deployment profiles and PSI5 satellite sensor interfaces.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-MCU-C4MINI1

      Active

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

      - Transportation ST
      AEK-MCU-C4MINI1
      Active

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

      AEK-MCU-SPC5LNK

      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      - Automotive IC eval boards ST
      AEK-MCU-SPC5LNK
      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      STEVAL-MKI254A

      Evaluation

      ASM330LHHG1 adapter board for a standard DIL24 socket

      - MEMS and sensors eval boards ST
      STEVAL-MKI254A
      Evaluation

      ASM330LHHG1 adapter board for a standard DIL24 socket

Stellar with xMemory boosts innovation and speeds up automotive development