STM32Cube in-application programming using the USART embedded software (AN4657)

An important requirement for most Flash-memory-based systems is the ability to update firmware when installed in the end product. This ability is referred to as in-application programming (IAP).

The X-CUBE-IAP-USART firmware package contains the source code of IAP examples based on the STM32Cube.

For more details refer to application note AN4657.

Key Features

  • Flash erase
  • Flash programming
  • UART communication using Ymodem protocol
  • Flash write protection configuration
  • Separating application from loader

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2589 DB2589: STM32Cube in-application programming using the USART embedded software 1.0 109 KB
Application Notes
Description Version Size
AN4657 AN4657: STM32 in-application programming (IAP) using the USART 1.0 635 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.3 92 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-IAP-USART 1.0.0 Active ST

 

Support & Community


×