Loading spinner

OSXSmartConnPS

NRND
Design Win

This SW has been replaced by X-CUBE-BLE1

Download databrief

Product overview

Description

OSXSmartConnPS software is an add-on for X-CUBE-BLE1 and provides an implementation for Bluetooth low energy slave profiles running on the STM32 for ST's BlueNRG Bluetooth Low Energy device. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with sample implementations of the drivers running on the X-NUCLEO-IDB04A1, when connected to a NUCLEO-L053R8, NUCLEO-L476RG, NUCLEO-F401RE or NUCLEO-F411RE board.

  • All features

    • Support for Bluetooth low energy slave profiles using ST's BlueNRG device:
      • Alert notification client
      • Blood pressure sensor
      • Find me locator
      • Find me Target
      • Glucose sensor
      • Health thermometer
      • Heart rate
      • Phone alert client
      • Proximity monitor
      • Proximity reporter
      • Time client
      • Time server
    • Support for Bluetooth Low Energy master profiles using ST's BlueNRG device:
      • HEART_RATE_COLLECTOR
      • TIME_CLIENT
      • FIND_ME_LOCATOR
      • BLOOD_PRESSURE_COLLECTOR
      • HEALTH_THERMOMETER_COLLECTOR
      • ALERT_NOTIFICATION_CLIENT
      • GLUCOSE_COLLECTOR
    • Low power optimization
    • Easy portability across different MCU families, thanks to STM32Cube
    • Numerous examples for easier comprehension