BTA08

Active
Design Win

8A standard and Snubberless™ Triacs

Download datasheet Order Direct

Product overview

Description

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light dimmers and motor speed controllers, etc.

The Snubberless versions (BTA, BTB08_xxxxW and T8 series) are specially recommended for use on inductive loads, thanks to their high commutation performance.

Logic level versions are designed to interface directly with low power drivers such as Microcontrollers.

By using an internal ceramic pad, the BTA series provide voltage insulated tab (rated at 2500 VRMS) in compliance with UL standards (file ref.: E81734).

  • All features

    • On-state rms current, IT(RMS) 8 A
    • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
    • Triggering gate current, IGT 5 to 50 mA

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
test
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BTA08

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BTA08-600BRG
Active
TO-220AB Ins Industrial Ecopack2 - -
BTA08-600BWRG
Active
TO-220AB Ins Industrial Ecopack2 - -
BTA08-600CRG
Active
TO-220AB Ins Industrial Ecopack2 - -
BTA08-600CWRG
Active
TO-220AB Ins Industrial Ecopack2 - -
BTA08-600SWRG
Active
TO-220AB Ins Industrial Ecopack2 - -
BTA08-600TWRG
Active
TO-220AB Ins Industrial Ecopack2 - -
BTA08-800BWRG
Active
TO-220AB Ins Industrial Ecopack2 - -
BTA08-800CRG
Active
TO-220AB Ins Industrial Ecopack2 - -

BTA08-600BRG

Package:

TO-220AB Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTA08-600BWRG

Package:

TO-220AB Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTA08-600CRG

Package:

TO-220AB Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTA08-600CWRG

Package:

TO-220AB Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTA08-600SWRG

Package:

TO-220AB Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTA08-600TWRG

Package:

TO-220AB Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTA08-800BWRG

Package:

TO-220AB Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTA08-800CRG

Package:

TO-220AB Ins

Material Declaration**:

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Triggering gate current max (mA) (I, II, III, IV)
Repetitive peak off-state voltage (V) (max)
Quadrants
Triggering gate current max (mA) (I, II, III)
BTA08-600CRG
Available at distributors

Distributor availability of BTA08-600CRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-600BWRG
Available at distributors

Distributor availability of BTA08-600BWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-800CRG
Available at distributors

Distributor availability of BTA08-800CRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-600CWRG
Available at distributors

Distributor availability of BTA08-600CWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-600SWRG
Available at distributors

Distributor availability of BTA08-600SWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-800BWRG
Available at distributors

Distributor availability of BTA08-800BWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-600TWRG
Available at distributors

Distributor availability of BTA08-600TWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-600BRG
Available at distributors

Distributor availability of BTA08-600BRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTA08-600CRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-600CRG

Triggering gate current max (mA) (I, II, III, IV):

25, 25, 25, 50

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III, IV

Triggering gate current max (mA) (I, II, III):

-

Distributor Name

Distributor reported inventory date:

BTA08-600BWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-600BWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

50, 50, 50

Distributor Name

Distributor reported inventory date:

BTA08-800CRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-800CRG

Triggering gate current max (mA) (I, II, III, IV):

25, 25, 25, 50

Repetitive peak off-state voltage (V) (max):

800

Quadrants:

I, II, III, IV

Triggering gate current max (mA) (I, II, III):

-

Distributor Name

Distributor reported inventory date:

BTA08-600CWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-600CWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

35, 35, 35

Distributor Name

Distributor reported inventory date:

BTA08-600SWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-600SWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

10, 10, 10

Distributor Name

Distributor reported inventory date:

BTA08-800BWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-800BWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

800

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

50, 50, 50

Distributor Name

Distributor reported inventory date:

BTA08-600TWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-600TWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

5, 5, 5

Distributor Name

Distributor reported inventory date:

BTA08-600BRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTA08-600BRG

Triggering gate current max (mA) (I, II, III, IV):

50, 50, 50, 100

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III, IV

Triggering gate current max (mA) (I, II, III):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors