ST’s latest series of Wi-Fi modules offers a fast, flexible and affordable Plug&Play solution for integration of 802.11 b/g/n and TCP/IP technologies in IoT devices.

The modules integrate a complete TCP/IP stack and a user-friendly application layer that ensures a simple and effective way to use the modules via AT commands. The modules are configured around a single-chip 802.11 transceiver with integrated PA and an STM32 32-bit microcontroller with extensive GPIO support.  The modules also incorporate timing clocks and voltage regulators. Multiple antenna options are available.

With reduced power consumption and small form factor, the modules are ideal for both fixed and mobile wireless applications.

The modules are fully qualified and RoHS compliant.

Cloud-compatible certified Wi-Fi module accelerates your IoT and M2M development

The SPWF04 is a small size, power-efficient FCC (US), CE (EU) and IC (Industry Canada) certified Wi-Fi module, enabling standalone or serial-to-Wi-Fi operation modes leveraging its ARM® Cortex®-M4 STM32 microcontroller. It supports advanced Internet-security features - including WPA2-Enterprise - and comes with a full-featured TCP/IP protocol stack with WebSocket support. The SPWF04 is available in two options: the SPWF04SA with a highly efficient built-in ISM-band antenna and the SPWF04SC with a U.FL connector for adding an external antenna and its ideal for: 

  • Machine-to-machine communication
  • Industrial control and data acquisition
  • Home automation and security systems
  • Wireless sensors networks
  • Connected appliances
  • Cable replacement
  • Medical equipment 

×