PM6776

Obsolete
Design Win

6+1 dual channel VR13 digital multiphase controller with PMBus™

Download databrief

Product overview

Description

The PM6776 is a high performance digital dual controller designed to power Intel VR13 processors: all required parameters are programmable through a PMBus™ interface.

The device utilizes digital technology to implement all control and power management functions to provide maximum flexibility and performance. The NVM is embedded to store custom configurations.

The PM6776 device features up to 6 + 1 phase programmable operation. The PM6776 supports power state transitions featuring VFDE, and programmable DPM maintaining the best efficiency over all loading conditions without compromising transient response. The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections.

The device is available in a VFQFPN48 6 x 6 mm package.

  • All features

    • Intel® VR13 6 + 1 phases compact digital controller
    • VR13 compliant with 25 MHz SVID bus rev.1.7
    • High performance digital control loop (digital STVCOT™)
    • Proprietary auto tuning technique
    • Fully configurable through PMBus™
    • AutoDPM - automatic dynamic phase management
    • Remote sense; 0.5% Vout accuracy with calibration
    • Current monitor signal with calibration
    • Autocalibration capability for current and voltage sense
    • Programmable voltage positioning
    • OV, UV and FB disconnection protection
    • Embedded non-volatile memory (NVM)
    • Black box recorder
    • VFQFPN48 6 x 6 mm package
    • Universal footprint and pinout for multi-sourcing

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - PM6776

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models