X-NUCLEO-CCA02M1
NRND
Design Win
Digital MEMS microphones expansion board based on MP34DT01-M for STM32 Nucleo.

Download databrief

Product overview

Description

The X-NUCLEO-CCA02M1 is an evaluation board based on digital MEMS microphones. It is compatible with the ST morpho connector layout, and is designed around STMicroelectronics MP34DT01-M digital microphones. It has two microphones soldered onto the board and is compatible with digital microphone coupon boards such as STEVAL-MKI129Vx and STEVAL-MKI155Vx.

The X-NUCLEO-CCA02M1 allows synchronized acquisition and streaming of up to 4 microphones through I²S, SPI or DFSDM peripherals. It represents a quick and easy solution for the development of microphone-based applications as well as a starting point for audio algorithm implementation.

  • All features

    • 2 on-board MP34DT01-M digital MEMS microphones
    • 6 slots to plug in digital microphone coupon boards such as STEVAL-MKI129Vx and STEVAL-MKI155Vx
    • Synchronized acquisition and streaming of up to 4 microphones
    • Free comprehensive development firmware library and audio capture plus USB streaming sample application which is compatible with STM32Cube firmware
    • Compatible with STM32 Nucleo boards
    • Equipped with ST morpho connector (upwards and downwards)
    • Equipped with Arduino UNO R3 connector (upwards) to allow multiple boards
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-CCA02M1
NRND
CARD Industrial Ecopack2 -

X-NUCLEO-CCA02M1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-CCA02M1

Distributor availability of X-NUCLEO-CCA02M1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-CCA02M1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-CCA02M1

Supplier:

ST

Core Product:

MP34DT01-M

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors