Sub-1 GHz RF expansion board based on the SPSGRF-868 module for STM32 Nucleo

The X-NUCLEO-IDS01A4 is an evaluation board based on the SPIRIT1 RF module SPSGRF-868 expansion of STM32 Nucleo boards. The SPSGRF-868 module operates in the 868 MHz ISM band and is ETSI certified. Identification of the operating frequency of the X-NUCLEO-IDS01Ax (x=4 or 5) is performed through two resistors (R14 and R15). It is compatible with the MORPHO and Arduino UNO R3 connector layout. The X-NUCLEO-IDS01A4 interfaces with the STM32 microcontroller via SPI connections and GPIO pins. The user can change some of the GPIOs by mounting or removing the resistors.

Key Features

  • STM32 Nucleo expansion board based on the SPSGRF-868
  • SPGRF-868 characteristics:
    • 868 MHz ETSI-certified module based on low power, low data-rate sub-1 GHz SPIRIT1 transceiver
    • Integrated Balun (BALF-SPI-01D3)
    • Chip antenna
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connectors
  • Scalable solution; capable of cascading multiple boards for larger systems
  • Example firmware for point-to-point communication, compatible with STM32Cube firmware
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2552 DB2552: Sub-1 GHz RF expansion board based on the SPSGRF-868 module for STM32 Nucleo 2.0 234 KB
User Manuals
Description Version Size
UM1904 UM1904: Getting started with X-CUBE-SUBG1, Sub-1 GHz RF software expansion for STM32Cube 2.1 866 KB
UM1872 UM1872: Getting started with the Sub-1 GHz expansion board based on SPSGRF-868 and SPSGRF-915 modules for STM32 Nucleo 2.0 610 KB
Design Notes & Tips
Description Version Size
DT0067 DT0067: Running a simple 6LowPAN network consisting of one receiver node and one or more sensor nodes in a Sub-1GHz RF band 1.1 281 KB

Presentations & Training Material

Presentations
Description Version Size
X-NUCLEO-IDS01A4 Quick start guide 1.1.0 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
X-NUCLEO-IDS01A4 gerber files 1.0 82 KB
Bill of Materials
Description Version Size
X-NUCLEO-IDS01A4 BOM 1.0 31 KB
Schematic Pack
Description Version Size
X-NUCLEO-IDS01A4 schematic 2.0 241 KB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Tools and Software

Embedded Software
MCUs Embedded Software
Open.RF
Wireless Connectivity Software
Evaluation Tools
Product Evaluation Tools

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
X-NUCLEO-IDS01A4 Active 14.70 1 5A002A1A 5A002A1A ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IDS01A4 ActiveEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×