GUI for X-CUBE-MEMS1, motion MEMS and environmental sensor software expansion for STM32Cube

Unicleo-GUI is a graphical user interface (GUI) for the X-CUBE-MEMS1 software expansion and STM32 Nucleo expansion boards (X-NUCLEO-IKS01A1 and X-NUCLEO-IKS01A2).

The main objective of this application is to demonstrate the functionality of ST sensors and algorithms supported by X-CUBE-MEMS1.

Key Features

  • Display data from connected sensors in various views (time plot, scatter plot, 3D plot)
  • Save data to tab separated (TSV) or comma separated (CSV) files
  • Configurable output data rate and full scale
  • Direct read from and write to sensor registers
  • Works with X-CUBE-MEMS1 (Datalog, DatalogExtended) sample applications
  • Works with sample applications for algorithms (Activity Recognition, Carry Position, Gesture Recognition, Sensor Fusion, Pedometer, Magnetometer Calibration, Accelerometer Calibration, Gyroscope calibration, Activity Recognition for Wrist, Pose Estimation, Motion Intensity Detection, Fitness Activity, eCompass)
  • Windows® -based application

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3083 DB3083: GUI for X-CUBE-MEMS1, motion MEMS and environmental sensor software expansion for STM32Cube 2.0 208 KB
User Manuals
Description Version Size
UM2128 UM2128: Getting started with Unicleo-GUI for motion MEMS and environmental sensor software expansion for STM32Cube 2.0 2 MB

Legal

License Agreement
Description Version Size
SLA0068 SLA0068: PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS 1.30 123 KB

Tools and Software

Ecosystems
STM32 Open Development Environment

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
Unicleo-GUI 1.3.13 Active ST

 

Support & Community

×