Mountaineer boards for Microsoft .NET Micro Framework platform on STM32 F4 series

The STM32F4-NETMF is a complete, cost-effective solution to start an application development with the Microsoft .NET Micro Framework environment for an STM32F4 ARM Cortex-M4 core-based microcontroller.

It allows developing, testing and deploying embedded software in C#, using Microsoft Visual Studio tools, all necessary hardware being included.

You need to install Microsoft Visual Studio 2010 or its free version, Microsoft Visual C# 2010 Express, and the .NET Micro Frame Software Development Kit and associated packages.

The "Getting Started with Mountaineer" tutorial guides you to write your first application. Mountaineer websites are: www.mountaineer.org and www.mountaineer-boards.com.

.NET Micro Framework website is: www.netmf.org.

Gadgeteer websites are: www.netmf.com/gadgeteer and www.gadgeteer.codeplex.com.

Key Features

  • STM3240G-ETH/NMF evaluation board
    • STM32F407VG MCU
    • Ethernet connector and embedded lwIP Stack: HTTP, TCP, UDP, DHCP, ICMP (no separate Ethernet module needed)
    • 8 Gadgeteer sockets for: GPIO (34x), CAN, SPI (2x), I2C, UART (4x), AD (3x), DA, PWM (3x)
    • Integrated micro USB connector (no separate USB client module needed)
    • 2 pushbutton switches (Reset and User)
    • Embedded 8-MByte Flash memory (SPI)
    • Power LED (green) and RGB User LED
    • Serial Wire Debug (SWD) and boot mode selection on the manufacturer-specific connector (Z)
    • Low power modes
    • 100 % open source hardware and software
  • STM3240G-USB/NMF evaluation board
    • STM32F407VG MCU
    • 9 Gadgeteer sockets for: GPIO (34x), CAN, SPI (2x), I2C, UART (4x), AD (3x), DA, PWM (3x), USB Device/Host (independent from the second USB port, described below)
    • Integrated micro USB connector (no separate USB client module needed)
    • 2 pushbutton switches (Reset and User)
    • Embedded 8-MByte Flash memory (SPI)
    • Power LED (green) and RGB User LED
    • Serial Wire Debug (SWD) and boot mode selection on the manufacturer-specific connector (Z)
    • Low power modes
    • 100 % open source hardware and software

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1735 DB1735: Microsoft .NET Micro Framework environment for STM32F4 microcontrollers 4.1 111 KB

Tools and Software

Embedded Software
MCUs Embedded Software
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3240G-USB/NMF Active 99 1 USB Mainboard with STM32F407 MCU NEC 3A991A2 - MORE INFO
STM3240G-ETH/NMF Active 96.78 1 Ethernet Mainboard with STM32F407 MCU NEC 5A991B1 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3240G-USB/NMF ActiveN/A
STM3240G-ETH/NMF ActiveN/A
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×