Product overview
Description
This device is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.0, HDMI1.4, USB 3.1 Gen 1, Ethernet, MIPI, Display Port and other high speed serial interfaces. It has a very large differential bandwidth to comply with these standards and can also protect and filter 2 differential lanes.
-
All features
- 5GHz differential bandwidth to comply with HDMI 2.0, HDMI 1.4, USB 3.1, MIPI, Display Port, etc.
- High common mode attenuation on LTE, GSM, GPS and WLAN frequencies:
- -13 dB at 0.7 GHz
- -23 dB at 1.5 GHz
- -25 dB at 2.4 GHz
- -23 dB at 2.7 GHz
- -13 dB at 5.0 GHz
- Very low PCB space consumption
- Thin package: 0.5 mm max
- Lead free and RoHS package
- High reduction of parasitic elements through integration
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 22 Feb 2023 | 22 Feb 2023 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.2 | 29 Jan 2025 | 29 Jan 2025 | |||
| ZIP | 1.2 | 29 Jan 2025 | 29 Jan 2025 |