Product overview
Description
The STEVAL-IDP004V1 evaluation board with STM32 microcontroller has four separate L6360 ICs.
Communication with the ICs is via I²C in master mode and is managed by the STM32F205RB MCU; each L6360 has its own address and shares the bus with the other devices.
The STEVAL-IDP004V1 is developed to create a multi-port master d based on serial asynchronous communication to support the IO-Link protocol. Each node is equipped with an industrial M12 connector (as required by the standard) for connection with a single slave node using a cable 20 meter long; the wire is a normal three-pole: one for the IO-Link bus, one for the L+ line (positive supply voltage pole) and one for the L- line (negative supply voltage pole).
Beyond the IO-Link connection, the board includes RS-485 bus, CAN bus and USB hardware interfaces.
The layout is designed to meet the requirements for IEC61000-4-2/4/5 for industrial segment.
-
All features
- Main supply voltage 32 V maximum
- 4 L6360 IO-Link master devices
- RS-485 serial interface
- CAN serial interface
- USB interface
- DC-DC converter
- On-board reverse polarity protection
- Designed to meet IEC requirement for industrial standards
- RoHS and WEEE compliant
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 23 Jun 2017 | 23 Jun 2017 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.1 | 14 Jun 2018 | 14 Jun 2018 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.1 | 14 Jun 2018 | 14 Jun 2018 |