Product overview
Description
The EVSTDRVG611MC is a three-phase inverter based on the STDRIVEG611 half-bridge GaN gate driver, 75 mΩ 650 V e-mode GaN HEMT, and the high-performance STM32G431RBT3 with Arm Cortex®-M4 MCU at 170 MHz.
The board can be used for sensorless field-oriented control (FOC), allowing driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.
The EVSTDRVG611MC is 109 x 110 mm wide, 2 layers, 2 Oz, FR-4 PCB, resulting in overall 8.5 °C/W Rth(J‑A) (equivalent to 50°C/W for each GaN) in still air.
-
All features
- Three-phase topology featuring the STDRIVEG611 GaN gate driver
- 75 mΩ typ., 650 V e-mode GaN HEMT in PowerFLAT 5x6 HV package with Kelvin source
- STM32G431RBT3 microcontroller for high analog integration
- 3-shunt topology for sensorless field-oriented control (FOC)
- 230 V AC mains line input filter and rectifier
- Typical power up to 600 W, 40 kHz
- Tuned at 10 V/ns dV/dt for EMI and motor reliability
- Interfaces: UART, encoder, Hall position sensors, SWD
- Shunt amplifiers integrated in STM32G4
- Overcurrent protection
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 25 Aug 2025 | 25 Aug 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 25 Aug 2025 | 25 Aug 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVSTDRVG611MC | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVSTDRVG611MC
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVSTDRVG611MC | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVSTDRVG611MC Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors