The STM32L-DISCOVERY helps you to discover the STM32L ultralow power features and to develop and share your applications.
It is based on an STM32L152RBT6 and includes an ST-Link/V2 embedded debugging tool interface, an LCD (24 segments, 4 commons), LEDs, pushbuttons, a linear touch sensor or touchkeys.
DATA BRIEF
- STM32L152RBT6 microcontroller featuring 128 KB Flash, 16 KB RAM, 4 KB EEPROM, in an LQFP64 package
- On-board ST-Link/V2 with selection mode switch to use the kit as a standalone ST-Link/V2 (with SWD connector for programming and debugging)
- Board power supply: through USB bus or from an external 3.3 or 5 V supply voltage
- External application power supply: 3 V and 5 V
- IDD current measurement
- LCD
- Four LEDs:
- LD1 (red/green) for USB communication
- LD2 (red) for 3.3 V power on
- Two user LEDs, LD3 (green) and LD4 (blue)
- Two pushbuttons (user and reset)
- One linear touch sensor or four touchkeys
- Extension header for LQFP64 I/Os for quick connection to prototyping board and easy probing