STMicroelectronics introduces a new 8-bit microcontroller platform designed to offer outstanding levels of performance and cost-effectiveness in a wide range of applications.
Implemented around a high-performance 8-bit core and a state-of-the-art set of peripherals, the STM8 platform will be manufactured using an ST-proprietary 130nm embedded non-volatile memory technology.
ST has introduced the first STM8 family, and is going to periodically announce dedicated families or variants along the year of 2008 and 2009.
|
|
 |
| |
|
| New core architecture boosts performance |
|
|
|
| |
| Key features |
Benefits |
| 32-bit memory interface and 3- stage pipeline |
Key for the performance improvement leads to an average of 1.6 CPI with 20MIPS peak performance |
| 16-bit index register and stack pointer |
Better code density and speed when managing tables |
| 16-MBytes linear address space
|
No overhead for paging operations above 64-Kbytes of memory |
| Enhanced stack pointer operations |
To better support C-programming and real-time operating systems |
| Advanced addressing modes |
Big improvement for supporting C-programming, leading to better code density and efficiency
|
| New instructions |
Increased speed of arithmetic operations
|
|
|
| |
| Technology platform |
| Key features |
|
Benefits |
 |
True Data EEPROM with read while write |
 |
No compromise with emulated E²data. The risk of data corruption is eliminated. Moreover, the read while write configuration allows accurate software management |
 |
Up to 256 Kbytes of program memory, up to 128 pin packages, 145 °C temperature range |
 |
STM8 is a perfect fit for strategic platform choices and facilitates re-use of design concepts |
 |
Large voltage range from 1.65 to 5.5V |
 |
Device families can cover a wide scope of application segments including automotive, industrial, consumer and battery operated devices |
 |
Multiple modular technology options |
 |
Allows to implement solutions for high speed, ultra low power, high integration level, analog performance |
 |
Robust and proven technology |
 |
The products are designed to withstand a high level of external disturbances, leading to robust applications without the expense of external protection elements |
 |
Multiple internal clock sources. Smart clock and peripherals management |
 |
Allows to drastically reduce power consumption and noise emission |
 |
Compatibility across the families through modular peripheral set |
 |
Simplifies design reuse improving time to marked
|
| |
| Applications |
| Automotive |
|
Industrial |
| Sensors |
Actuators |
Home appliance |
Home automation |
| Safety microcontroller |
DC motors |
Motor control |
Air conditioning
|
| Car body |
Car radios |
Sensing |
Metering
|
| Lin nodes |
HVAC |
UPS |
Security |
| |
|
| Consumer |
Medical |
| Power supply |
Small appliance |
Personal care |
Fitness
|
| Audio |
Toys |
Portable devices |
Hospital |
| Sales points |
Front Panels |
Blood pressure |
Blood sugar |
| Televisions |
Surveillance
|
Monitoring |
Emergency call |
|
| |
| Tools |
Application debugging on STM8A products is easy using the advanced single-wire, integrated debug-interface
SWIM. A simple USB adapter turns your PC into a powerful development tool featuring:
 |
Non-intrusive debugging – no wasted target resources, no reserved |
|
 |
 |
NVM addresses, no monitor
|
 |
Real-time read and write of RAM and peripheral registers - no wait, no stall |
 |
Hot-plug during application execution and post-mortem debug
|
 |
Unlimited breakpoints on all memory instructions
|
 |
Hardware breakpoints – 23 configurations |
 |
Step-by-step code execution |
 |
Fast Flash programming
|
For the most demanding applications, ST offers the FPGA-based STICE emulator, which complements the
environment with solutions for code tracing, code coverage measurement and profiling. |
| |
| Product news |
Press announcement, june 12, 2008:
STMicroelectronics Introduces STM8S Microcontrollers, Bringing Advanced 8-bit Core and Platform Scalability to Industrial Applications |
Press Announcement: February, 2008:
STMicroelectronics Raises the Bar with New 8-bit Microcontroller Platform |
| |
| Related information |
STM8S - 8-bit microcontrollers
STM8A - 8-bit microcontrollers for automotive
|
|