Product overview
Description
The VL6180X is the latest product based on ST’s patented FlightSense™technology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).
Combining an IR emitter, a range sensor and an ambient light sensor in a three-in-one ready-to-use reflowable package, the VL6180X is easy to integrate and saves the end-product maker long and costly optical and mechanical design optimizations.
The module is designed for low power operation. Ranging and ALS measurements can be automatically performed at user defined intervals. Multiple threshold and interrupt schemes are supported to minimize host operations.
Host control and result reading is performed using an I2C interface. Optional additional functions, such as measurement ready and threshold interrupts, are provided by two programmable GPIO pins.
-
All features
- Three-in-one smart optical module
- Proximity sensor
- Ambient Light Sensor
- VCSEL light source
- Fast, accurate distance ranging
- Measures absolute range from 0 to above 10 cm (ranging beyond 10cm is dependent on conditions)
- Independent of object reflectance
- Ambient light rejection
- Cross-talk compensation for cover glass
- Gesture recognition
- Distance and signal level can be used by host system to implement gesture recognition
- Demo system available: P-NUCLEO-6180X1 evaluation board
- Ambient light sensor
- High dynamic range
- Accurate/sensitive in ultra-low light
- Calibrated output value in lux
- Easy integration
- Single reflowable component
- No additional optics
- Single power supply
- I2C interface for device control and data
- Provided with a documented C portable API (Application Programming Interface)
- Two programmable GPIO
- Window and thresholding functions for both ranging and ALS
- Three-in-one smart optical module
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 7.0 | 02 May 2016 | 02 May 2016 | ||||
| 1.0 | 19 May 2014 | 19 May 2014 |
Application Notes (5)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 04 Apr 2024 | 04 Apr 2024 | ||||
| 2.0 | 28 May 2014 | 28 May 2014 | ||||
| 1.0 | 26 Mar 2021 | 26 Mar 2021 | ||||
| 2.0 | 03 Sep 2018 | 03 Sep 2018 | ||||
| 1.0 | 03 Dec 2014 | 03 Dec 2014 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 10 Dec 2015 | 10 Dec 2015 |
Design Notes & Tips (5 of 9)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 13 Jun 2014 | 13 Jun 2014 | ||||
| 1.0 | 09 Jul 2014 | 09 Jul 2014 | ||||
| 1.0 | 19 Jun 2014 | 19 Jun 2014 | ||||
| 1.0 | 13 Jun 2014 | 13 Jun 2014 | ||||
| 1.0 | 26 Jun 2014 | 26 Jun 2014 | ||||
| 1.0 | 22 Jul 2014 | 22 Jul 2014 | ||||
| 1.0 | 19 Jun 2014 | 19 Jun 2014 | ||||
| 1.0 | 09 Jul 2014 | 09 Jul 2014 | ||||
| 1.0 | 20 Aug 2014 | 20 Aug 2014 |
Presentations (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 26 Feb 2024 | 26 Feb 2024 | ||||
| 13 Jan 2016 | 13 Jan 2016 | |||||
| 3.0.0 | 13 Jan 2016 | 13 Jan 2016 |
Flyers (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| XLSX | 1.0 | 16 Dec 2021 | 16 Dec 2021 | |||
| ZIP | 1.3 | 19 Nov 2018 | 19 Nov 2018 |
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 16 Nov 2020 | 16 Nov 2020 |