ST Life.augmented

STSW-M24LR016

Firmware for M24LR board included in the M24LR-DISCOVERY kit
  • active 活性

This package contains all source files to compile firmware for the M24LR-DISCOVERY board.

This software includes drivers for M24LR devices (ISO15693 dynamic tag), running on STM8 microcontroller.

With this software you will be able to read or write a NDEF message to the EEPROM through i²c, enable/disable energy harvesting and get temperature from sensor and display it on screen.

pdf 下载
Data Brief

Key Features

  • Driver I²C to communicate between STM8 and M24LR.
  • Sample application to store / read NDEF message.
  • Energy harvesting control.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2728: Firmware for the M24LR-DISCOVERY board
1.0 121 KB

獲取軟件

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-M24LR0161.0ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。