Single lock driver-passenger door
The actuator drivers designed by STMicroelectronics for automotive door zone applications are characterized by a scalable actuator driving concept, compatible with package and software, to satisfy the multiplicity of door electronics variants today. The drivers support all regular door zone loads such as door lock motors, mirror folder and leveling, defroster, and several lighting functions from LEDs to incandescent bulbs. L9952 is a sophisticated power management device, enabling the application to achieve a very low quiescent current. Control and diagnostics for all devices are managed via a serial peripheral interface (SPI). They are available in small power packages, offering superior thermal performance – ideal for compact and lightweight systems. For applications using a single door lock motor, L9953 is an optimized actuator driver, characterized by a lower number of power stage outputs. Moreover topology is similar to the high end approach.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN2334: Complete car door module
|
1.2 | 655 KB |