TL - High Frequency Ballast - Analog Solution
The full analog control solution is based on a PFC controller and a ballast controller,ranging from a high voltage half bridge driver with built in oscillator, through ICs that offers preheat and dimming functionalities, to the one-chip solution that integrates the PFC and the half bridge controls, greatly reducing design time and complexity, lowering costs and providing a flexible solution. High programmability and a wide range of protection features help customers design cost-effective and reliable applications.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN2708: 2X36 W digital dimmable ballast with L6574 and ST7FDALI
|
1.1 | 1,457 KB |
|
AN2870: L6585DE combo IC
|
1.1 | 1,680 KB |
|
AN2982: 1 x 54 W T5 fluorescent lamp ballast in wide input voltage range using the L6585DE - STEVAL-ILB005V2
|
1.1 | 1,720 KB |
|
AN3040: STEVAL-ILB008V1 4 x 18 W/T8 ballast driven by L6585DE
|
2.1 | 692 KB |
|
AN991: L6569 - L6561 lighting application with PFC
|
5.3 | 42 KB |
|
AN993: Electronic ballast with PFC using L6574 and L6561
|
10.3 | 1,402 KB |