ST Life.augmented

TL - High Frequency Ballast - Digital Solution

The advantage of having a digital solution, with the use of a dedicated microcontroller, is given by the possiblity to manage lamps with different power levels keeping the same circuit architecture. Two different approaches can be implemented:

  • Full digital ballasts are completely managed by a microcontroller. The microcontroller manages both the high-voltage half bridge driver to manage the lamps and the low-voltage driver for the PFC pre-regulation.
  • A mixed digital ballast, where the microcontroller manages only a section of the ballast, usually the half bridge section, while for the PFC section an analog PFC controller is used.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2640: Intelligent multipower digital ballast for fluorescent lamps
1.1 1,833 KB
Feedback Form
Customer Feedback