ST Life.augmented

LED General Illumination (Off-line:Non-isolated)

To ensure the lowest system cost, engineering teams working on off-line led lighting for general illumination challenge the needs of non isolated solutions which greatly simplify the design and the production of magnetic components. Along the wide spectrum of applications, ranging from the LED retrofit bulb to LED street lighting, STMicroelectronics offers a wide range of products and solutions for non isolated topologies. In particular, the power stage architecture, with or without power factor correction is controlled in order to get the highest efficiency, and the voltage and current regulation is performed with superior accuracy in order to guarantee precise light intensity.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1916: VIPower: offline constant current LED driver using VIPer12/22A
4.5 614 KB
pdf
AN2811: 3.5 W non-isolated offline constant-current LED driver based on VIPER17
1.2 1,156 KB
pdf
AN2928: Modified buck converter for LED applications
1.5 219 KB
pdf
AN2961: STEVAL-ILL026V1 non-isolated 3 W offline LED driver based on the VIPER22A-E
1.2 340 KB
pdf
AN2983: Constant current inverse buck LED driver using L6562A
1.3 1,949 KB
pdf
AN3009: How to design a transition mode PFC pre-regulator using the L6564
4.3 546 KB
pdf
AN3111: 18 W single-stage offline LED driver
2.2 798 KB
pdf
AN3151: Digital constant-current controller for LED applications based on STM8S208X
1.2 946 KB
pdf
AN3256: Low-cost LED driver for an A19 lamp
1.2 940 KB
pdf
AN3410: A 93% efficient LED driver solution for the US market
1.1 1,957 KB
pdf
AN4376: 10 W wide range non-isolated high power factor LED driver using HVLED815PF
1.0 3,701 KB
pdf
AN4710: HVLED001 – QR high power factor flyback controller for LED drivers
1.0 1,024 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
HVLED805 offline LED driver
1.0.0 296 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
48 V, 130 W high-efficiency SMPS for LED street lighting
1.0.0 257 KB
pdf
One-chip LED driving solution with high power factor
1,200 KB

Magazine

Description Version Size
htm
Simple and Accurate Constant Current Sensing for Non-Isolated LED Drivers
0 KB

Magazine Articles

Description Version Size
html
High Power Factor LED Lighting
1.0.0 0 KB
html
Simple and Accurate Constant Current Sensing for Non-Isolated LED Drivers
1.0.0 0 KB

Conference Paper

Description Version Size
pdf
Improving Current Regulation for Offline LED Driver
1.0.0 471 KB
pdf
Improving Current Regulation for Offline LED Driver
470 KB
pdf
Single Stage Offline LED Driver
204 KB
Feedback Form
Customer Feedback