ST Life.augmented

Mobile and Portable LED Lighting

ST offers a complete portfolio of linear and switching LED drivers for a wide range of low voltage applications. Our switching portfolio includes boost regulators, buck regulators and buck-boost regulators.
Regardless of the topology, all of our LED drivers and solutions feature the necessary requirements to ensure high efficiency, low noise, high output power and small size solutions.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1941: Low Voltage LED Driver Using L6920D, L4971 and L6902D
1.5 499 KB
pdf
AN2304: LED driver for single flash
4.2 409 KB
pdf
AN2507: High-power camera Flash LED driver with I²C™
1.2 442 KB
pdf
AN2730: High power LED driver for single Flash with I²C interface
1.1 440 KB
pdf
AN2754: Buck high-brightness LED driver based on the ST1S10 step-down DC-DC converter voltage regulator
1.0 302 KB
pdf
AN2809: 6-row / 30-mA LED driver with boost converter for the backlight of LCD panels
2.2 720 KB
pdf
AN2810: 6-row 85 mA LED driver with boost converter for LCD panel backlighting
1.2 572 KB
pdf
AN2823: Current source for LED driving based on the L5973AD
1.1 1,575 KB
pdf
AN2827: Driver for double flash LED with I²C interface
1.1 812 KB

Design Notes & Tips

Description Version Size
pdf
DN0007: STBB1 buck-boost converter used as a 500mA LED driver with 1.8VDC-5.5VDC Vin
1.0 189 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
LED770x LED drivers
1.0.0 562 KB

Magazine

Description Version Size
htm
Use a Boost Converter to Create an Auto-dimmable LED Flashlight
0 KB

Magazine Articles

Description Version Size
html
Use a Boost Converter to Create an Auto-dimmable LED Flashlight
1.0.0 0 KB