ST Life.augmented

LED Traffic Signals

 LED traffic signal applications may cover a very wide range, from portable or permanent traffic message signs to solar-powered traffic lights and signals. In addition to the LED driving section, the most advanced systems require smart sensing and timing for reliable applications, connectivity capability for remote programming and monitoring, and GPS tracking for cost effective maintenance. For energy efficient applications, solar energy can be used to supply the whole system. STMicroelectronics offers a wide and high performance product portfolio to meet these system design needs.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2141: LED array reference design board
3.2 305 KB
pdf
AN2415: Using the output detection feature of the high-brightness LED driver STP08CDC596 evaluation board
4.3 302 KB
pdf
AN2478: STP08DP05, STP16DP05 Normal mode and error detection features
3.2 1,185 KB
pdf
AN2531: Generating multicolor light using RGB LEDs
2.2 866 KB
pdf
AN2809: 6-row / 30-mA LED driver with boost converter for the backlight of LCD panels
2.2 720 KB
pdf
AN2810: 6-row 85 mA LED driver with boost converter for LCD panel backlighting
1.2 572 KB
pdf
AN2841: LED dimming implemented on STM32™ microcontroller
1.3 782 KB
pdf
AN3090: Power saving and LED status detection using the STP16DPPS05 device
1.2 1,193 KB
pdf
AN3981: LED array drivers
1.1 3,694 KB

Publications and Collaterals

Magazine

Description Version Size
pdf
Solar LED lighting solutions for rural areas
220 KB