Notebook PC
ST provides high performace devices that assure the quality of motherboard applications. Devices range from audio and video processors, dedicated microcontrollers with embedded serial memories, CMOS optical sensors and mechanical sensors, to various types of display drivers, voltage regulators and opamps, peripheral interfaces and complete families of standard logic devices.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN2470: User guidelines for the low-voltage audio power amplifier demonstration board based on the TS4871
|
2.0 | 146 KB |
|
AN3271: Using the STM6600, STM6601 smart push-button on/off controller
|
2.0 | 1,117 KB |
|
AN4086: Buck voltage regulator using the PM8903
|
1.0 | 1,424 KB |
|
AN4143: Demonstration board user guidelines for the low voltage high bandwidth STG3220 dual SPDT switch
|
1.0 | 251 KB |
|
AN4156: Hardware abstraction layer for Android
|
1.0 | 370 KB |
|
AN925: Time update in ST's TIMEKEEPER® devices
|
2.0 | 120 KB |
|
AN968: VMEbus TIMEKEEPER® requirements
|
2.0 | 95 KB |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
PM660 monolithic LED driver for mobile PC LCD panel backlighting
|
1.0.0 | 780 KB |
|
PM669x series ICs
|
1.0.0 | 378 KB |
|
Single-phase multifunctional DC-DC controller for Intel platforms
|
1.0 | 398 KB |
|
Single-phase multifunctional DC-DC controller for Intel platforms
|
1.0.0 | 396 KB |