ST Life.augmented
sense_power

Automotive Logic ICs

Our automotive-grade logic ICs  meet the requirements of extreme reliability and quality demanded by the market. Supporting temperature ranges that can go up to 125°C, our automotive logic ICs offer:

  • AECQ100 and Q101 compliance
  • TS-16949 certification
  • PPAP availability
  • AEC Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
  • Specific screening and test methods above and beyond AECQ100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage
Logic ICs