ST’s small-signal Schottky diodes are the most versatile devices in this family. They are used for routing signal tasks, rail-to-rail protection and RF applications, such as balanced mixers and demodulators. Devices above 100 mA join the converter application field with rectification tasks, or discrete OR-ing function.
A complete package offer is available in both axial and surface mount packages.