ST Life.augmented

EVLVIP37LE5V3A

Wide range single output demonstration board based on the VIPER37LE
  • active Active

This board implements a 15 W single-output wide range mains power supply to be used as an auxiliary adapter in applications such as LCD, plasma or LED TVs, desktop computers, etc., when the main power supply is OFF or in standby mode and the auxiliary power supply must provide energy only to some specific parts of the equipment such as USB ports, remote receiver, etc.

The board uses the new VIPER37LE, an offline high voltage converter from the VIPerPlus family, specifically designed for fixed frequency flyback converters, which combines a high-performance low voltage PWM controller chip and a max. 4.5 Ω RDS(on), 800 V BV(DSS), avalanche-rugged power MOSFET in the same package.

The application is optimized for less than 30 mW standby consumption and meets the EPA 2.0 limits, therefore helping to meet the most stringent energy saving requirements.

The board implements several protections that considerably increase end-product safety and reliability: overload protection, overvoltage protection, brownout protection, hysteretic thermal protection, shorted secondary rectifier detection, and transformer saturation protection: all of which are in auto-restart mode.

pdf Download Datasheet

Key Features

  • Universal input mains range:input voltage 90 - 264 VACfrequency 45 - 65 Hz
  • Single-output voltage: 5 V @ 3 A continuous operation
  • Standby mains consumption: < 30 mW @ 230 VAC
  • Average efficiency: > 75%
  • Complying with EuP Lot 6 requirements
  • Fully protected against faults (overload, overvoltage, transformer saturation and overheating)
  • EMI: according to EN55022-Class-B

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1644: Wide range single-output demonstration board based on the VIPER37LE
2.0 238 KB

Application Notes

Description Version Size
pdf
AN3358: Turbo2 600 V diodes: optimized solutions for PFC and other applications
1.0 228 KB
pdf
AN4007: EVLVIP37LE5V3A: 15 W (5 V - 3 A) wide range single-output demonstration board
2.0 1,371 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVLVIP37LE5V3AActiveVIPER37LE-Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
Not compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback