ST Life.augmented

STEVAL-ILL043V1

High end, 75 W high power factor flyback LED driver based on the L6562A with two dimmable strings
  • active Active

The STEVAL-ILL043V1 demonstration board is a high-PF flyback configuration in order to drive a new design of the 75 W LED array based on the L6562A controller, with a much reduced BOM cost.

This configuration uses an isolated feedback with an optocoupler and a secondary side reference/error amplifier. The inverse buck converter based on the L6562A is used for constant voltage and constant current control in double dimmable channels.

The L6562A is a PFC controller operating in Transition mode. The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows wide-range-mains operation with an extremely low THD, even over a large load range.

The inverse buck converter shows good performance in terms of power switch control and conditioning circuitry signal for the current sensing. In fact, this topology of converter allows easy driving of the switch referred to ground by using an L6562A driver.

An integrated auxiliary power supply provides an energy saving action and a remote control monitoring function for the system.

This ballast designed by using the L6562A and the buck inverse converter offers more advantages in terms of output current and voltage stability.

The key benefit is the very high efficiency that, at full load, is almost 90%.

pdf Download Datasheet

Key Features

  • Mains voltage range VACmin= 165Vac, VACmax= 277 Vac
  • Minimum mains frequency fl = 47 Hz
  • DC output voltage Vout= 65 V
  • Maximum output current Iout= 1.5 A
  • Maximum 2fL output ripple ΔVO% = 1.0%
  • Minimum switching frequency fswmin= 40 KHz
  • Expected efficiency: 90%
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1662: High end, 75 W high power factor flyback LED driver based on L6562A with two dimmable strings
1.0 124 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL043V1 gerber files
1.0.0 131 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL043V1 BOM
1.0.0 70 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL043V1 schematics
1.0.0 110 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Energy-efficient solutions for LED lighting
1.0.0 4,215 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL043V1ActiveL6562ABuy direct192.76Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE41
MOUSEROrder nowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback