ST Life.augmented

STSW-M24LR012

Nfcv-Reader Android App sample code
  • active Active

The NFC V-reader (STSW-M24LR012) is an application for Android smart phones with NFC capability.

It allows communication with ISO15693 products such as STMicroelectronics tags (LRIxx family) and Dynamic NFC/RFID Tags (M24LRxx family).

Reading and writing NDEF messages possible thanks to the NFC feature of the Android OS.

Other features, such as file transfer (upload or download), binary read and write are provided with this application.

Password, Lock sectors and Energy harvesting management functionalities are available for the M24LR products.

pdf Download
Data Brief

Key Features

  • Read / Write NDEF message, NFC forum compliant example
  • Text
  • URI
  • Tag information retrieval (e.g. UID, Product Name, Manufacturer, Memory)
  • NDEF, ISO/IEC 15693 and Dual Interface EEPROM contactless tag (NFC-V specifications ongoing at NFC forum)
  • Basic operations (Read, Write)
  • Password management on STMicroelectronics products
  • Energy harvesting on STMicroelectronics products
  • Compliant with other manufacturer tags

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2703: NFC V-reader Android application
1.0 332 KB

Get Software

Top
Part Number VersionMarketing StatusOrder From ST
STSW-M24LR0125.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.