ST Life.augmented

STEVAL-CCA035V1

APWLink USB interface board based on the STA120D
  • active Active

The STEVAL-CCA035V1 demonstration board implements an APWLink designed as a USB interface board to control ST Sound Terminal® demonstration boards.

In addition, in order to provide controlling signals to external Sound Terminal® demonstration boards, analog/digital audio inputs are also provided within APWLink.

pdf Download
Data Brief

Key Features

  • Directly powered by USB cable (type b). No external power supply is needed.
  • Electrical and optical inputs are supported
  • Analog input signal (there is an onboard ADC STA529Q to convert the analog signal to digital)
  • Supported serial digital formats by STA120D:
  • S/PDIF
  • AES/EBU
  • IEC 958
  • EIAJ CP-340/1201
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1634: APWLink USB interface board based on the STA120D
2.0 358 KB

Application Notes

Description Version Size
pdf
AN2479: Sound Terminal® 2.0-channel microless high-efficiency digital audio system demonstration board based on the STA333ML
2.0 2,973 KB
pdf
AN4118: APWLink USB interface board for Sound Terminal® demonstration boards
2.0 1,029 KB
pdf
AN4146: STSmartVoice demonstration board STEVAL-MKI126Vx
2.0 3,511 KB
pdf
AN4184: Microphone coupon boards STEVAL-MKI129Vx /MKI155Vx based on digital microphones
2.0 1,264 KB
pdf
AN4189: Sound Terminal® 2.0-channel microless high-efficiency digital audio system demonstration board based on the STA335ML
1.0 2,972 KB

User Manual

Description Version Size
pdf
UM1545: Using the Audio Processor Workbench (APWorkbench)
1.0 3,221 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-CCA035V1 gerber files
1.0 833 KB

Bill of Materials

Description Version Size
pdf
STEVAL-CCA035V1 BOM
1.0 77 KB

Schematic Pack

Description Version Size
pdf
STEVAL-CCA035V1 schematics
1.0 172 KB

Related Tools and Software

Related Tools and Software

Part Number Description
APWorkbench Audio Processor Workbench software development suite
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
STEVAL-CCA035V1ActiveSTA120DBuy Direct95.55Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE131
MOUSEROrder NowWORLDWIDE71
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.