ST Life.augmented

STSW-M24LR016

Firmware for M24LR board included in the M24LR-DISCOVERY kit
  • active Active

This package contains all source files to compile firmware for the M24LR-DISCOVERY board.

This software includes drivers for M24LR devices (ISO15693 dynamic tag), running on STM8 microcontroller.

With this software you will be able to read or write a NDEF message to the EEPROM through i²c, enable/disable energy harvesting and get temperature from sensor and display it on screen.

pdf Download
Data Brief

Key Features

  • Driver I²C to communicate between STM8 and M24LR.
  • Sample application to store / read NDEF message.
  • Energy harvesting control.

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2728: Firmware for the M24LR-DISCOVERY board
1.0 121 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
STSW-M24LR0161.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback