ST Life.augmented
sense_power

超低ドロップ・アウト(ULDO)レギュレータ

ST offers a wide range of low and medium power LDO regulators featuring ultra-low dropout and fast transient response characteristics. The ultra-low dropout series of LDOs simplifies the design of high-efficiency, cost-effective linear power management (from 50 mA to 3 A of continuous load current), ideal for DSPs, MCUs and FPGAs.

最高のコスト・パフォーマンスを実現した新製品のLDO

最高のコスト・パフォーマンスを実現した新製品のLDO

超低ドロップアウト型電圧レギュレータである新製品LDK120 およびLDK130 は200mAおよび300mAの最大電流を供給します。入力電源範囲1.9~5.5Vでのドロップダウン電圧は100mV、シャットダウン状態での自己消費電流はわずか1µAです。出力には1µFのセラミック・コンデンサが使用可能で、最小1.2 x 1.3mmのパッケージにより、最適なスペース・コストと電力消費をアプリケーションに実現できます。