Product overview
Description
STM32Cube is an STMicroelectronics original initiative to improve designer productivity significantly by reducing development effort, time, and cost. STM32Cube covers the whole STM32 portfolio.
STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.
It also comprises the STM32CubeF0 MCU package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components (RTOS, USB, FAT file system, graphics, and STM32 touch sensing). All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.
The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer, which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.
Both the HAL and LL drivers have been developed in compliance with V‑Model requirements for design, implementation, and tests. Furthermore, the STMicroelectronics-specific validation process adds a deeper qualification level, such as compliance with MISRA C®:2004 guidelines, and elimination of possible runtime errors with the CodeSecure® CodeSonar® static analysis tool. Reports are available on demand.
STM32CubeF0 gathers in one single package all the generic embedded software components required to develop an application on STM32CubeF0 microcontrollers. Following the STM32Cube initiative, this set of components is highly portable, not only within the STM32CubeF0 series but also to other STM32 series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeF0 HAL at the cost of portability and simplicity.
HAL and LL APIs are available under an open-source BSD license for user convenience.
-
All features
- Consistent and complete embedded software offer that frees the user from dependency issues
- Maximized portability between all STM32 series supported by STM32Cube
- More than 130 examples for easy understanding
- HAL and LL APIs, developed in compliance with MISRA C®:2004 guidelines, and elimination of possible runtime errors with CodeSecure® CodeSonar® static analysis tool
- STM32CubeF0-dedicated middleware including USB device, and touch sensing library
- Free-of-charge, user-friendly license terms
- Update mechanism with new-release notification capability
Get Software
| Part Number | General Description | Latest version | ECCN (EU) | ECCN (US) | Supplier | Cube environment | Download | All versions |
|---|---|---|---|---|---|---|---|---|
| STM32CubeF0 | STM32Cube MCU Package for STM32F0 series | 1.12.0 | NEC | EAR99 | ST | HAL1 | Get from GitHub | |
| Patch-CubeF0 | Patch for STM32CubeF0 | 1.11.6 | NEC | EAR99 | ST | HAL1 |
Recommended Tools & Software
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 5.0 | 23 Jan 2026 | 23 Jan 2026 |
Application Notes (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 5.0 | 06 Apr 2018 | 06 Apr 2018 | ||||
| 6.0 | 31 Jul 2017 | 31 Jul 2017 |
User Manuals (5 of 9)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 03 Nov 2014 | 03 Nov 2014 | ||||
| 7.0 | 04 Feb 2020 | 04 Feb 2020 | ||||
| 3.0 | 28 Oct 2019 | 28 Oct 2019 | ||||
| 3.0 | 20 Feb 2019 | 20 Feb 2019 | ||||
| 9.0 | 20 Jul 2017 | 20 Jul 2017 | ||||
| 12.0 | 26 May 2026 | 26 May 2026 | ||||
| 2.0 | 10 Jul 2019 | 10 Jul 2019 | ||||
| 3.0 | 08 Dec 2014 | 08 Dec 2014 | ||||
| 4.0 | 20 Feb 2019 | 20 Feb 2019 |
Presentations (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 10 Aug 2022 | 10 Aug 2022 | ||||
| 1.0 | 10 Aug 2022 | 10 Aug 2022 |
License Agreement (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 9.0 | 25 Feb 2026 | 25 Feb 2026 |
Additional License Terms (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| HTML | 1.12.0 | 29 Sep 2026 | 29 Sep 2026 | |||
| HTML | 1.11.4 | 07 Feb 2023 | 07 Feb 2023 |
Security Advisory (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 31 Mar 2025 | 31 Mar 2025 | ||||
| 1.0 | 23 Apr 2026 | 23 Apr 2026 | ||||
| 1.0 | 23 Feb 2025 | 23 Feb 2025 |