STM32CubeF3

Active
Design Win

STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

Get Software Download databrief

Product overview

Description

STM32Cube is an STMicroelectronics original initiative to improve designer productivity significantly by reducing development effort, time, and cost. STM32Cube covers the whole STM32 portfolio.

STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.

It also comprises the STM32CubeF3 MCU package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components (RTOS, USB, FAT file system, Graphics, and STM32 touch sensing). All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.

The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer, which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.

Both the HAL and LL drivers have been developed in compliance with V‑Model requirements for design, implementation, and tests. Furthermore, the STMicroelectronics-specific validation process adds a deeper qualification level, such as compliance with MISRA C®:2004 guidelines, and elimination of possible runtime errors with the CodeSecure® CodeSonar® static analysis tool. Reports are available on demand.

STM32CubeF3 gathers in one single package all the generic embedded software components required to develop an application on STM32F3 microcontrollers. Following the STM32Cube initiative, this set of components is highly portable, not only within the STM32F3 series but also to other STM32 series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeF3 HAL at the cost of portability and simplicity.

HAL and LL APIs are available under an open-source BSD license for user convenience.

  • All features

    • Consistent and complete embedded software offer that frees the user from dependency issues
    • Maximized portability between all STM32 series supported by STM32Cube
    • More than 80 examples for easy understanding
    • HAL and LL APIs, developed in compliance with MISRA C®:2004 guidelines, and elimination of possible runtime errors with CodeSecure® CodeSonar® static analysis tool
    • STM32F3-dedicated middleware including USB device, and touch sensing library
    • Free-of-charge, user-friendly license terms
    • Update mechanism with new-release notification capability

Get Software

STMicroelectronics recommends always keeping your software up to date

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Arm Keil MDK

      Active

      C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware for STM32

      Software development tools from partners Arm
      Arm Keil MDK

      Description:

      C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware for STM32

      IAR Embedded Workbench for Arm

      Active

      Comprehensive integrated development environment with an optimized compiler, advanced debugging, and power analysis for Arm-based embedded applications

      Software development tools from partners IAR
      IAR Embedded Workbench for Arm

      Description:

      Comprehensive integrated development environment with an optimized compiler, advanced debugging, and power analysis for Arm-based embedded applications
    • Part number
      Status
      Description
      Type
      Supplier

      ST Trainings

      Active

      STM32, STM8 and ST Ecosystem trainings

      Training from partners MASTERS
      ST Trainings

      Description:

      STM32, STM8 and ST Ecosystem trainings
    • Part number
      Status
      Description
      Type
      Supplier

      SPL2LL-Converter

      Active

      STM32 Standard Peripheral Libraries to STM32Cube Low-Layer APIs migration tool

      STM32 configurators and code generators ST
      SPL2LL-Converter

      Description:

      STM32 Standard Peripheral Libraries to STM32Cube Low-Layer APIs migration tool

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeProgrammer

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProgrammer

      Description:

      STM32CubeProgrammer software for all STM32