Product overview
Description
The STM32G071B-DISCO Discovery board is a demonstration and development platform for the STMicroelectronics Arm® Cortex® -M0+ core-based STM32G071RB USB Type-C™ and Power Delivery microcontroller. The STM32G071B-DISCO Discovery board is presented with all necessary interfaces for easy connection and interoperability with other USB Type-C™ devices. The STM32G071B-DISCO Discovery board is intended for discovery and display of USB Type-C™ port characteristics such as data role, power role, VBUS and IBUS monitoring.
It offers an advanced user mode when associated with the STM32CubeMonUCPD software GUI and can be used as a USB Type-C™ and Power Delivery analyzer.
-
All features
- STM32G071RBT6 microcontroller featuring 128 Kbytes of Flash memory and 32 Kbytes of RAM in LQFP64 package
- Plastic case
- 1” 128 x 64 pixels OLED LCD module with SPI interface
- USB Type-C™ interface plug cable and receptacle connector accessible by door with reed sensor detection
- 3 bidirectional current and power monitors with I2C interface to measure VBUS, CC1 and CC2 protected and isolated lines
- On-board DC/DC converter to sustain power supply with VBUS varying from 3 V to 20 V (+/- 5 %)
- 4 user status LEDs about USB Type-C™ configuration
- 3 LEDs for power and ST-LINK communication
- 4-way joystick with selection button
- 1 reset push-button
- Board external connectors:
- USB Type-C™ plug cable
- USB Type-C™ receptacle connector
- 8-pin user extension connector including ADC, SPI, USART and I2C communication signals
- USB with Micro-AB (ST-LINK)
- Board internal connectors:
- 2 x 8-pin GPIOs free pins from microcontroller (accessible internally when case is removed)
- USB Type-C™ test points for main signals
- Flexible power-supply options: ST-LINK USB VBUS or USB Type-C™ VBUS
- On-board ST-LINK/V2-1 debugger/programmer with USB enumeration capability: mass storage, Virtual COM port and debug port
- Comprehensive free software libraries and examples available with the STM32Cube™ MCU Package
- Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and GCC-based IDEs
You might also like...
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Feb 2019 | 20 Feb 2019 | |||
| ZIP | 1.0 | 20 Feb 2019 | 20 Feb 2019 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Feb 2019 | 20 Feb 2019 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 20 Feb 2019 | 20 Feb 2019 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32G071B-DISCO | Active Product is in volume production. | Ecopack1 | - | - | |
STM32G071B-DISCO
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32G071B-DISCO | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32G071B-DISCO Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors