CATEGORIES

STM32 Nucleo boards

The highly affordable STM32 Nucleo boards allow anyone to try out new ideas and to create prototypes quickly with any STM32 MCU.

Sharing the same connectors, STM32 Nucleo boards can easily be extended with many specialized application hardware add-ons (Nucleo-64 include Arduino Uno rev3 & ST morpho connectors, Nucleo-32 include Arduino Nano connectors).

The STM32 Nucleo boards integrate an STLINK debugger/programmer, eliminating the need for a separate probe.

Provided with the STM32 Nucleo boards, the STM32Cube software packages come with several examples and seamlessly work with a wide range of development environments including IAR EWARM, Keil® MDK-ARM, Mbed™ and GCC/LLVM-based IDEs.

All STM32 Nucleo users have free access to the Mbed™ online resources (compiler, C/C++ SDK, and developer community) at www.mbed.org for building a complete application in only a few minutes.

STM32C5: Breaking the mold without breaking the bank