Loading spinner
CATEGORIES

STM8AF series

ST’s STM8AF series is intended for automotive applications where no compromise on parameters is possible, from reliability to system cost effectiveness. The STM8AF series is modular, provides high performance and offers the flexibility required for short development cycles. Its true data EEPROM, combined with the capability to withstand up to 150 °C ambient temperature, make the series a sustainable choice for automotive applications. 
Now available in 32-pin QFN package.