Product overview
Description
The TS912 device is a rail-to-rail CMOS dual operational amplifier designed to operate with a single or dual supply voltage.
The input voltage range Vicmincludes the two supply rails VCC+and VCC-.
The output reaches VCC- +30 mV, VCC+-40 mV, with RL= 10 kΩ and VCC-+300 mV, VCC+-400 mV, with RL= 600 Ω .
This product offers a broad supply voltage operating range from 2.7 to 16 V and a supply current of only 200 μA/amp. (VCC= 3 V).
Source and sink output current capability is typically 40 mA (at VCC= 3 V), fixed by an internal limitation circuit.
-
All features
- Rail-to-rail input and output voltage ranges
- Single (or dual) supply operation from 2.7 to 16 V
- Extremely low input bias current: 1 pA typ.
- Low input offset voltage: 2 mV max.
- Specified for 600 Ω and 100 Ω loads
- Low supply current: 200 μA/amplifier
- (VCC= 3 V)
- Latch-up immunity
- ESD tolerance: 3 kV
- Spice macromodel included in this specification
- Related products
- See TS56x series for better accuracy and smaller packages
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS912ID | Active | SO-8 | Industrial | Ecopack3 | - | - | |
| TS912IDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
| TS912IYDT | Active | SO-8 | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS912ID | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS912IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS912IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS912ID Active
TS912IYDT Active
TS912IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors